IESNA:LM-63-2002
[TEST]P1199467
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-19)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2A-850-U-RW
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND RECTANGULAR WIDE OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 57.3 WATTS, 0.484 AMPS
[_THDi]9.038
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]8834
TILT=NONE
52 -1 1 37 11 1 1 1 0.5 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
946.3 946.3 940 936.8 939.1 949.4 968.4 990.9 1030.6 1083.8
1145.6 1221 1302.6 1399.6 1516.8 1650.8 1790.6 1917.4 2018.8 2096.9
2153.3 2167.2 2092.8 1921.9 1682.4 1321.1 847.5 511 327 221.9
162.4 120.9 102.4 85.2 59.5 25.7 0
946.3 945.4 939.5 935.5 939.5 948.5 966.6 991.8 1032.4 1084.7
1151.5 1226.4 1308.5 1403.2 1522.3 1647.2 1788.8 1916 2017 2097.8
2156 2172.2 2102.7 1935.9 1699.1 1342.7 870.5 521.4 332.9 223.7
172.3 121.3 97 79.4 56.8 26.6 0
946.3 946.3 943.1 941.8 948.1 963 986.9 1018.4 1062.2 1118.1
1184.9 1260.2 1343.2 1438.4 1548.4 1677 1821.3 1959.8 2070.7 2155.5
2217.8 2246.6 2197 2045.9 1804.6 1469 1003.6 587.3 372.1 234.1
189 144.3 96.5 71.7 54.1 27.1 0
946.3 947.2 947.2 949 961.6 984.6 1018.9 1059.9 1111.4 1171.3
1239.5 1314.3 1399.1 1494.3 1601.2 1723.9 1866.4 2009.8 2141.1 2242.6
2314.3 2359.8 2356.2 2253.8 2031.5 1735.1 1317.9 798.8 469.1 277.8
196.7 153.4 123.6 96.5 63.1 28 0
946.3 946.7 950.3 958.9 977.4 1006.3 1050.5 1101.4 1158.7 1221
1290.4 1366.2 1447.4 1538.9 1640.4 1756.3 1884 2031 2182.6 2315.2
2413.5 2476.7 2515.4 2506.9 2386 2130.7 1790.2 1308.5 739.7 418.6
237.7 169.6 127.6 87.1 49.6 20.7 0
946.3 946.7 955.8 972.4 996.3 1030.2 1078.4 1133 1194.8 1260.7
1328.3 1399.1 1476.3 1561.9 1659.4 1768.1 1891.2 2022.9 2169 2320.1
2457.3 2560.1 2627.8 2674.2 2691.3 2611.5 2367.1 1998.6 1458.2 828.6
414.1 220.6 137.6 84.3 42.4 14.9 0
946.3 949 962.5 985.5 1014.8 1051.8 1096 1149.7 1208.3 1269.7
1332.4 1398.7 1469.9 1548.9 1637.3 1737.9 1846.6 1966.5 2093.3 2222.7
2354.9 2489.3 2607.5 2699 2763.5 2818.5 2835.7 2690.4 2330.5 1718.9
985.1 416.8 186.3 80.7 38.8 14.9 0
946.3 950.3 967.5 999.1 1037.8 1077.1 1119.9 1161.9 1203.8 1251.2
1304.4 1361.2 1425.3 1493.8 1572.3 1660.7 1762.2 1870 1989.1 2110.4
2234.9 2354.4 2475.8 2592.1 2705.3 2807.7 2907.4 3017.9 3038.6 2750.9
1932.7 1078.9 372.6 151.5 70.8 19.8 0
946.3 953 973.8 1009.9 1053.2 1093.8 1139.3 1176.8 1207.9 1239.9
1276.4 1320.2 1366.6 1420.8 1490.2 1569.6 1661.2 1767.2 1874.5 1992.7
2114.9 2230.8 2347.7 2464.5 2571.8 2668.3 2770.3 2889.4 3033.7 3123.9
2632.7 1634.6 585.4 186.3 78.5 19.8 0
946.3 952.6 975.1 1013.5 1056.8 1102.3 1150.1 1186.2 1215.1 1244.9
1277.8 1309.8 1347.3 1398.7 1465.4 1540.3 1629.6 1731.1 1837.1 1950.3
2067.1 2185.3 2300.7 2419.4 2528.1 2613.8 2694.1 2794.6 2897.9 3031
2673.3 1716.2 355 91.6 38.8 15.3 0
946.3 952.1 975.1 1014.4 1060.4 1105.9 1154.2 1190.7 1220.5 1248.5
1280 1313 1349.5 1404.1 1469 1545.7 1640 1740.1 1845.7 1962.9
2081.5 2197 2313.8 2429.7 2537.5 2620.1 2703.5 2801.9 2897 3016.5
2575 1530.8 268.4 78 34.3 11.3 0
